How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | D: | 4.44 |
| B: | 10.25 | G: | 2.5 |
| AJ: | 5.88 | I: | 6.1 in |
| F: | 5 | AK: | 4.5 |
| C: | 11.38 in | LQ: | 6.45 in |
| V: | 2.75 in | BE: | 0.38 in |
| AE2: | 0.34 | AD: | 7.53 |
| T: | 1.75 | BD: | 5.88 |
| AE1: | 0.63 | RQ: | 6.04 in |
| AG: | 8.5 | BF: | 0.41 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1445 | Model Code: | HMQ242 |
| Output RPM: | 338.7 | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 15.548 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.75 in |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

