How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | BF: | 0.53 |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | C: | 11.38 in |
| BD: | 9 | T: | 1.75 |
| AJ: | 7.25 | AD: | 7.53 |
| LQ1: | 7.21 in | D: | 4.44 |
| AK: | 8.5 | AG: | 8.5 |
| F: | 5 | B: | 10.25 |
| BE1: | 0.5 in | V: | 2.75 in |
| I: | 6.1 in | G: | 2.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 15.548 |
| Output RPM: | 338.7 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 5:1 | Bore Code: | 28 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ242 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 1445 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

