How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | BD: | 5.88 |
| C: | 11.38 in | F: | 5 |
| AD: | 7.53 | AG: | 8.5 |
| B: | 10.25 | D: | 4.44 |
| AK: | 4.5 | V: | 2.75 in |
| RQ: | 6.04 in | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| G: | 2.5 | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.34 |
| I: | 6.1 in | T: | 1.75 |
Technical Specifications
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output RPM: | 338.7 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 1445 |
| Model Code: | HMQ242 | Input HP @ 1750 RPM: | 15.548 |
| Ratio Range: | 5:1 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

