How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | V: | 2.75 in |
| AE2: | 0.34 | D: | 4.44 |
| AE1: | 0.63 | AK: | 8.5 |
| BE1: | 0.5 in | C: | 11.38 in |
| I: | 6.1 in | T: | 1.875 |
| AD: | 7.53 | BD: | 9 |
| AG: | 8.5 | BF: | 0.53 |
| RQ: | 6.68 in | LQ1: | 7.21 in |
| F: | 5 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
Technical Specifications
| Ratio: | 5:1 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output RPM: | 338.7 |
| Model Code: | HMQ242 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1445 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 15.548 | Assembly: | HMQ-1 |
| Bore Code: | 30 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

