How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | D: | 4.44 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| T: | 1.875 | AJ: | 7.25 |
| AG: | 8.5 | AD: | 7.53 |
| B: | 10.25 | BD: | 9 |
| AK: | 8.5 | F: | 5 |
| C: | 11.38 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| AE2: | 0.34 | RQ: | 6.68 in |
| BF: | 0.53 | AE1: | 0.63 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Model Code: | HMQ242 | Motor Frame Size: | 180TC |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.875 in |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Bore Code: | 30 | Gear Type: | Worm |
| Output RPM: | 338.7 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 15.548 |
| Thrust Rating - output shaft: | 1445 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

