Grove Gear HMQ242-5-1-1.875-210TC-L1
Part #:HMQ242-5-1-1.875-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | B: | 10.25 |
| AE1: | 0.63 | T: | 1.875 |
| AD: | 7.53 | AG: | 8.5 |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | I: | 6.1 in |
| LQ1: | 7.21 in | AE2: | 0.34 |
| D: | 4.44 | G: | 2.5 |
| BD: | 9 | F: | 5 |
| C: | 11.38 in | V: | 2.75 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Thrust Rating - output shaft: | 1445 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 15.548 | Output RPM: | 338.7 |
| Center Distance (in): | 4.25 | Ratio: | 5:1 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 30 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 1 |
| Model Code: | HMQ242 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

