Grove Gear HMQ242-5-1-1.875-210TC-L2
Part #:HMQ242-5-1-1.875-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | D: | 4.44 |
| F: | 5 | BF: | 0.53 |
| RQ: | 6.68 in | B: | 10.25 |
| V: | 2.75 in | AE1: | 0.63 |
| BE1: | 0.5 in | C: | 11.38 in |
| T: | 1.875 | AJ: | 7.25 |
| G: | 2.5 | AE2: | 0.34 |
| BD: | 9 | AG: | 8.5 |
| AD: | 7.53 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 15.548 |
| Output Diameter (in): | 1.875 in | Bore Code: | 30 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1445 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 338.7 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

