How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | BF: | 0.41 |
| BD: | 5.88 | AE2: | 0.34 |
| B: | 10.25 | C: | 11.38 in |
| AG: | 8.5 | AJ: | 5.88 |
| LQ: | 6.45 in | BE: | 0.38 in |
| RQ: | 6.04 in | AK: | 4.5 |
| V: | 2.75 in | AD: | 7.53 |
| F: | 5 | Center Distance (in): | 4.25 in |
| G: | 2.5 | T: | 1.875 |
| AE1: | 0.63 | I: | 6.1 in |
Technical Specifications
| Output RPM: | 338.7 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1445 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.875 in | Bore Code: | 30 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ242 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 15.548 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

