How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | G: | 2.5 |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| AK: | 4.5 | V: | 2.75 in |
| BE: | 0.38 in | LQ: | 6.45 in |
| C: | 11.38 in | D: | 4.44 |
| BF: | 0.41 | AJ: | 5.88 |
| BD: | 5.88 | B: | 10.25 |
| AG: | 8.5 | F: | 5 |
| I: | 6.1 in | AE2: | 0.34 |
| RQ: | 6.04 in | T: | 1.875 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 15.548 |
| Model Code: | HMQ242 | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1445 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Bore Code: | 30 |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Output RPM: | 338.7 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

