How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| T: | 1.875 | RQ: | 6.04 in |
| B: | 10.25 | AD: | 7.53 |
| BD: | 5.88 | AJ: | 5.88 |
| LQ: | 6.45 in | AG: | 8.5 |
| BE: | 0.38 in | F: | 5 |
| AE1: | 0.63 | BF: | 0.41 |
| I: | 6.1 in | AK: | 4.5 |
| D: | 4.44 | G: | 2.5 |
| V: | 2.75 in | C: | 11.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output RPM: | 338.7 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1445 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 15.548 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 4.25 | Bore Code: | 30 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Model Code: | HMQ242 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

