How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | I: | 6.1 in |
| C: | 11.38 in | RQ: | 6.04 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AD: | 7.53 | AK: | 4.5 |
| BF: | 0.41 | F: | 5 |
| AE2: | 0.34 | BD: | 5.88 |
| G: | 2.5 | T: | 1.875 |
| AE1: | 0.63 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| V: | 2.75 in | D: | 4.44 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1445 | Output RPM: | 338.7 |
| Center Distance (in): | 4.25 | Bore Code: | 30 |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 15.548 | Ratio: | 5:1 |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

