How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | BF: | 0.53 |
| BE1: | 0.5 in | BD: | 9 |
| G: | 2.5 | RQ: | 6.68 in |
| D: | 4.44 | I: | 6.1 in |
| C: | 11.38 in | V: | 2.75 in |
| AD: | 7.53 | AJ: | 7.25 |
| AE2: | 0.34 | AE1: | 0.63 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | F: | 5 |
| LQ1: | 7.21 in | T: | 1.938 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | HMQ242 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 1445 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 15.548 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 5:1 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output RPM: | 338.7 | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

