How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| BF: | 0.53 | AE1: | 0.63 |
| AJ: | 7.25 | RQ: | 6.68 in |
| AD: | 7.53 | G: | 2.5 |
| T: | 1.938 | C: | 11.38 in |
| D: | 4.44 | B: | 10.25 |
| LQ1: | 7.21 in | V: | 2.75 in |
| AG: | 8.5 | AE2: | 0.34 |
| BE1: | 0.5 in | F: | 5 |
Technical Specifications
| Ratio Range: | 5:1 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 338.7 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 15.548 | Assembly: | HMQ-1 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.938 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Thrust Rating - output shaft: | 1445 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

