Grove Gear HMQ242-5-1-1.938-210TC-L3
Part #:HMQ242-5-1-1.938-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| D: | 4.44 | AK: | 8.5 |
| AE2: | 0.34 | G: | 2.5 |
| RQ: | 6.68 in | I: | 6.1 in |
| LQ1: | 7.21 in | BF: | 0.53 |
| AD: | 7.53 | AJ: | 7.25 |
| AE1: | 0.63 | B: | 10.25 |
| F: | 5 | BE1: | 0.5 in |
| V: | 2.75 in | AG: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 1445 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.938 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | HMQ242 | Output RPM: | 338.7 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 15.548 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

