Grove Gear HMQ242-5-1-1.938-210TC-L9
Part #:HMQ242-5-1-1.938-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | T: | 1.938 |
| D: | 4.44 | BF: | 0.53 |
| B: | 10.25 | BE1: | 0.5 in |
| BD: | 9 | I: | 6.1 in |
| C: | 11.38 in | LQ1: | 7.21 in |
| AE1: | 0.63 | AE2: | 0.34 |
| AG: | 8.5 | F: | 5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AD: | 7.53 |
| G: | 2.5 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | HMQ-1 | Ratio: | 5:1 |
| Output Diameter (in): | 1.938 in | Model Code: | HMQ242 |
| Input HP @ 1750 RPM: | 15.548 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 31 | Thrust Rating - output shaft: | 1445 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 338.7 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

