Grove Gear HMQ242-5-1-2.000-140TC-L2
Part #:HMQ242-5-1-2.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | BF: | 0.41 |
| AG: | 8.5 | BD: | 5.88 |
| C: | 11.38 in | AD: | 7.53 |
| AE2: | 0.34 | G: | 2.5 |
| AK: | 4.5 | LQ: | 6.45 in |
| RQ: | 6.04 in | B: | 10.25 |
| V: | 2.75 in | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AJ: | 5.88 | AE1: | 0.63 |
| T: | 2 | F: | 5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | HMQ242 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 15.548 |
| Thrust Rating - output shaft: | 1445 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output RPM: | 338.7 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

