Grove Gear HMQ242-5-1-2.000-140TC-L4
Part #:HMQ242-5-1-2.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | I: | 6.1 in |
| BF: | 0.41 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| G: | 2.5 | F: | 5 |
| D: | 4.44 | BE: | 0.38 in |
| B: | 10.25 | AE2: | 0.34 |
| V: | 2.75 in | C: | 11.38 in |
| AK: | 4.5 | AG: | 8.5 |
| LQ: | 6.45 in | AD: | 7.53 |
| AJ: | 5.88 | RQ: | 6.04 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 15.548 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1445 |
| Bore Code: | 32 | Output RPM: | 338.7 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ242 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

