Grove Gear HMQ242-5-1-2.000-180TC-L2
Part #:HMQ242-5-1-2.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | BE1: | 0.5 in |
| C: | 11.38 in | F: | 5 |
| D: | 4.44 | AG: | 8.5 |
| RQ: | 6.68 in | BF: | 0.53 |
| T: | 2 | G: | 2.5 |
| I: | 6.1 in | V: | 2.75 in |
| LQ1: | 7.21 in | AE1: | 0.63 |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| B: | 10.25 | AE2: | 0.34 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 1.125 |
| Output RPM: | 338.7 | Thrust Rating - output shaft: | 1445 |
| Bore Code: | 32 | Model Code: | HMQ242 |
| Input HP @ 1750 RPM: | 15.548 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

