Grove Gear HMQ242-5-1-2.000-180TC-L9
Part #:HMQ242-5-1-2.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | AD: | 7.53 |
| Center Distance (in): | 4.25 in | RQ: | 6.68 in |
| T: | 2 | AE2: | 0.34 |
| D: | 4.44 | LQ1: | 7.21 in |
| AE1: | 0.63 | F: | 5 |
| AK: | 8.5 | V: | 2.75 in |
| G: | 2.5 | AJ: | 7.25 |
| AG: | 8.5 | C: | 11.38 in |
| I: | 6.1 in | B: | 10.25 |
Technical Specifications
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Output RPM: | 338.7 |
| Input HP @ 1750 RPM: | 15.548 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ242 | Bore Code: | 32 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1445 | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

