Grove Gear HMQ242-5-1-2.000-210TC-L1
Part #:HMQ242-5-1-2.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | F: | 5 |
| Center Distance (in): | 4.25 in | RQ: | 6.68 in |
| B: | 10.25 | C: | 11.38 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AD: | 7.53 | BF: | 0.53 |
| AE2: | 0.34 | T: | 2 |
| AG: | 8.5 | LQ1: | 7.21 in |
| BD: | 9 | AE1: | 0.63 |
| D: | 4.44 | AJ: | 7.25 |
| G: | 2.5 | I: | 6.1 in |
Technical Specifications
| Output RPM: | 338.7 | Input HP @ 1750 RPM: | 15.548 |
| Thrust Rating - output shaft: | 1445 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Output Diameter (in): | 2 in |
| Model Code: | HMQ242 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Ratio: | 5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

