How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | T: | 2 |
| Center Distance (in): | 4.25 in | RQ: | 7.24 in |
| BE1: | 0.5 in | D: | 4.44 |
| BF: | 0.53 | LQ1: | 7.77 in |
| B: | 10.25 | AJ: | 7.25 |
| F: | 5 | C: | 11.38 in |
| V: | 2.75 in | I: | 6.1 in |
| BD: | 9 | AE2: | 0.34 |
| AK: | 8.5 | AG: | 8.5 |
| G: | 2.5 | AE1: | 0.63 |
Technical Specifications
| Input HP @ 1750 RPM: | 15.548 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1445 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Model Code: | HMQ242 | Center Distance (in): | 4.25 |
| Output RPM: | 338.7 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

