How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | B: | 10.25 |
| AE1: | 0.63 | AG: | 8.5 |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 2.75 in | LQ1: | 7.77 in |
| BE1: | 0.5 in | BD: | 9 |
| F: | 5 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | BF: | 0.53 |
| G: | 2.5 | RQ: | 7.24 in |
| D: | 4.44 | C: | 11.38 in |
| I: | 6.1 in | AD: | 7.53 |
Technical Specifications
| Ratio: | 5:1 | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Output RPM: | 338.7 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1445 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Model Code: | HMQ242 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 15.548 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

