How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | BE: | 0.38 in |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BD: | 5.88 |
| T: | 2 | LQ: | 6.45 in |
| B: | 10.25 | G: | 2.5 |
| AK: | 4.5 | AE1: | 0.63 |
| D: | 4.44 | AD: | 7.53 |
| BF: | 0.41 | AG: | 8.5 |
| AJ: | 5.88 | F: | 5 |
| V: | 2.75 in | AE2: | 0.34 |
Technical Specifications
| Ratio: | 5:1 | Bore Code: | 32 |
| Center Distance (in): | 4.25 | Output RPM: | 338.7 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Output Diameter (in): | 2 in | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 15.548 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ242 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1445 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

