How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AD: | 7.53 |
| B: | 10.25 | AG: | 8.5 |
| AK: | 4.5 | G: | 2.5 |
| C: | 11.38 in | BF: | 0.41 |
| AE1: | 0.63 | T: | 2 |
| F: | 5 | BE: | 0.38 in |
| AJ: | 5.88 | V: | 2.75 in |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | I: | 6.1 in |
| RQ: | 6.04 in | AE2: | 0.34 |
Technical Specifications
| Output RPM: | 338.7 | Output Diameter (in): | 2 in |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 15.548 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 1445 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 32 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

