Grove Gear HMQ242-5-1-2.188-140TC-L3
Part #:HMQ242-5-1-2.188-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 4.44 |
| RQ: | 6.04 in | C: | 11.38 in |
| BE: | 0.38 in | AG: | 8.5 |
| AE1: | 0.63 | AJ: | 5.88 |
| V: | 2.75 in | AE2: | 0.34 |
| BF: | 0.41 | T: | 2.188 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| B: | 10.25 | LQ: | 6.45 in |
| I: | 6.1 in | BD: | 5.88 |
| F: | 5 | G: | 2.5 |
Technical Specifications
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input Style: | C-Face Quill | Model Code: | HMQ242 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 1445 |
| Input HP @ 1750 RPM: | 15.548 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Output RPM: | 338.7 |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

