Grove Gear HMQ242-5-1-2.188-180TC-L2
Part #:HMQ242-5-1-2.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | T: | 2.188 |
| RQ: | 6.68 in | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| D: | 4.44 | BE1: | 0.5 in |
| AJ: | 7.25 | LQ1: | 7.21 in |
| I: | 6.1 in | B: | 10.25 |
| BF: | 0.53 | C: | 11.38 in |
| AE1: | 0.63 | AG: | 8.5 |
| G: | 2.5 | BD: | 9 |
| AD: | 7.53 | V: | 2.75 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 1445 |
| Input HP @ 1750 RPM: | 15.548 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Model Code: | HMQ242 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 338.7 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

