Grove Gear HMQ242-5-1-2.188-210TC-L1
Part #:HMQ242-5-1-2.188-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AD: | 7.53 |
| D: | 4.44 | T: | 2.188 |
| C: | 11.38 in | BE1: | 0.5 in |
| BF: | 0.53 | I: | 6.1 in |
| AE2: | 0.34 | AJ: | 7.25 |
| F: | 5 | BD: | 9 |
| AE1: | 0.63 | AK: | 8.5 |
| RQ: | 6.68 in | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | G: | 2.5 |
| B: | 10.25 | V: | 2.75 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Output RPM: | 338.7 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1445 | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 15.548 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

