Grove Gear HMQ242-5-1-2.188-210TC-L9
Part #:HMQ242-5-1-2.188-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 2.75 in |
| BD: | 9 | I: | 6.1 in |
| C: | 11.38 in | AE2: | 0.34 |
| AD: | 7.53 | AG: | 8.5 |
| F: | 5 | AE1: | 0.63 |
| G: | 2.5 | B: | 10.25 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| BF: | 0.53 | D: | 4.44 |
| Center Distance (in): | 4.25 in | T: | 2.188 |
| AJ: | 7.25 | RQ: | 6.68 in |
Technical Specifications
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1445 | Bore Code: | 35 |
| Motor Frame Size: | 210TC | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output RPM: | 338.7 |
| Ratio Range: | 5:1 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 15.548 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

