Grove Gear HMQ242-5-1-2.188-250TC
Part #:HMQ242-5-1-2.188-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE1: | 0.63 |
| F: | 5 | C: | 11.38 in |
| AJ: | 7.25 | D: | 4.44 |
| AE2: | 0.34 | BF: | 0.53 |
| G: | 2.5 | I: | 6.1 in |
| AK: | 8.5 | AD: | 7.53 |
| RQ: | 7.24 in | AG: | 8.5 |
| V: | 2.75 in | B: | 10.25 |
| LQ1: | 7.77 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | T: | 2.188 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1445 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 15.548 | Ratio: | 5:1 |
| Output RPM: | 338.7 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ242 | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

