Grove Gear HMQ242-5-1-2.188-250TC-L1
Part #:HMQ242-5-1-2.188-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | C: | 11.38 in |
| G: | 2.5 | AE2: | 0.34 |
| F: | 5 | AJ: | 7.25 |
| D: | 4.44 | AE1: | 0.63 |
| B: | 10.25 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AD: | 7.53 | V: | 2.75 in |
| BF: | 0.53 | AK: | 8.5 |
| LQ1: | 7.77 in | AG: | 8.5 |
| RQ: | 7.24 in | T: | 2.188 |
Technical Specifications
| Thrust Rating - output shaft: | 1445 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Ratio: | 5:1 | Center Distance (in): | 4.25 |
| Output RPM: | 338.7 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 2.188 in | Assembly: | HMQ-1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Model Code: | HMQ242 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 15.548 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

