Grove Gear HMQ242-5-1-2.188-250TC-L9
Part #:HMQ242-5-1-2.188-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE1: | 0.63 |
| V: | 2.75 in | AD: | 7.53 |
| G: | 2.5 | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| I: | 6.1 in | BD: | 9 |
| BF: | 0.53 | RQ: | 7.24 in |
| AK: | 8.5 | AG: | 8.5 |
| AE2: | 0.34 | F: | 5 |
| T: | 2.188 | B: | 10.25 |
| D: | 4.44 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1445 | Ratio: | 5:1 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output RPM: | 338.7 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 15.548 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-1 | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Ratio Range: | 5:1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Model Code: | HMQ242 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

