How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | BE: | 0.38 in |
| AE2: | 0.34 | BF: | 0.41 |
| D: | 4.44 | AG: | 8.5 |
| BD: | 5.88 | T: | 2.188 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AJ: | 5.88 |
| AK: | 4.5 | C: | 11.38 in |
| F: | 5 | LQ: | 6.45 in |
| AE1: | 0.63 | AD: | 7.53 |
| RQ: | 6.04 in | G: | 2.5 |
Technical Specifications
| Bore Code: | 35 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Input Style: | C-Face Quill | Output RPM: | 338.7 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 1445 |
| Input HP @ 1750 RPM: | 15.548 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

