Grove Gear HMQ242-5-2-1.438-210TC-L4
Part #:HMQ242-5-2-1.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AG: | 8.5 |
| D: | 4.44 | I: | 6.1 in |
| AD: | 7.53 | AJ: | 7.25 |
| RQ: | 6.68 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | C: | 11.38 in |
| BE1: | 0.5 in | F: | 5 |
| BF: | 0.53 | B: | 10.25 |
| LQ1: | 7.21 in | G: | 2.5 |
| BD: | 9 | AK: | 8.5 |
| T: | 1.438 | AE2: | 0.34 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 1445 | Output RPM: | 338.7 |
| Model Code: | HMQ242 | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 15.548 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

