Grove Gear HMQ242-5-2-1.438-250TC-L1
Part #:HMQ242-5-2-1.438-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.24 in | G: | 2.5 |
| V: | 2.75 in | T: | 1.438 |
| AG: | 8.5 | BD: | 9 |
| B: | 10.25 | C: | 11.38 in |
| F: | 5 | BF: | 0.53 |
| D: | 4.44 | BE1: | 0.5 in |
| I: | 6.1 in | AJ: | 7.25 |
| LQ1: | 7.77 in | AD: | 7.53 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | AE1: | 0.63 |
Technical Specifications
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Gear Type: | Worm |
| Model Code: | HMQ242 | Ratio Range: | 5:1 |
| Output RPM: | 338.7 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 15.548 | Bore Code: | 23 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1445 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

