How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| C: | 11.38 in | B: | 10.25 |
| RQ: | 6.04 in | AE2: | 0.34 |
| G: | 2.5 | AG: | 8.5 |
| AD: | 7.53 | LQ: | 6.45 in |
| T: | 1.438 | BE: | 0.38 in |
| V: | 2.75 in | F: | 5 |
| AK: | 4.5 | AE1: | 0.63 |
| BD: | 5.88 | D: | 4.44 |
Technical Specifications
| Input HP @ 1750 RPM: | 15.548 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1445 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 5:1 | Output RPM: | 338.7 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Model Code: | HMQ242 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

