How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AD: | 7.53 |
| AE1: | 0.63 | F: | 5 |
| AE2: | 0.34 | RQ: | 6.04 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| C: | 11.38 in | BF: | 0.41 |
| D: | 4.44 | BE: | 0.38 in |
| T: | 1.438 | G: | 2.5 |
| AJ: | 5.88 | V: | 2.75 in |
| AG: | 8.5 | BD: | 5.88 |
| LQ: | 6.45 in | I: | 6.1 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Input Style: | C-Face Quill | Output RPM: | 338.7 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 15.548 |
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 1445 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

