How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 6.1 in |
| AG: | 8.5 | LQ: | 6.45 in |
| BD: | 5.88 | BE: | 0.38 in |
| F: | 5 | AD: | 7.53 |
| AE1: | 0.63 | D: | 4.44 |
| B: | 10.25 | AK: | 4.5 |
| T: | 1.5 | BF: | 0.41 |
| RQ: | 6.04 in | C: | 11.38 in |
| V: | 2.75 in | AE2: | 0.34 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 338.7 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Model Code: | HMQ242 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1445 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Bore Code: | 24 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.5 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 15.548 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

