How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.5 |
| B: | 10.25 | AE2: | 0.34 |
| BD: | 9 | D: | 4.44 |
| V: | 2.75 in | AD: | 7.53 |
| C: | 11.38 in | F: | 5 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| G: | 2.5 | BF: | 0.53 |
| AG: | 8.5 | I: | 6.1 in |
| LQ1: | 7.21 in | RQ: | 6.68 in |
| AK: | 8.5 | AE1: | 0.63 |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Model Code: | HMQ242 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output RPM: | 338.7 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1445 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 15.548 | Assembly: | HMQ-2 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 24 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

