Grove Gear HMQ242-5-2-1.500-250TC-L2
Part #:HMQ242-5-2-1.500-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BF: | 0.53 |
| C: | 11.38 in | I: | 6.1 in |
| F: | 5 | AE1: | 0.63 |
| LQ1: | 7.77 in | AJ: | 7.25 |
| G: | 2.5 | AK: | 8.5 |
| D: | 4.44 | V: | 2.75 in |
| RQ: | 7.24 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.34 | B: | 10.25 |
| T: | 1.5 | AD: | 7.53 |
Technical Specifications
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 15.548 |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Thrust Rating - output shaft: | 1445 | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Output RPM: | 338.7 |
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ242 | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

