Grove Gear HMQ242-5-2-1.500-250TC-L9
Part #:HMQ242-5-2-1.500-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | AD: | 7.53 |
| BD: | 9 | AE2: | 0.34 |
| D: | 4.44 | AK: | 8.5 |
| V: | 2.75 in | AE1: | 0.63 |
| F: | 5 | I: | 6.1 in |
| G: | 2.5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
| T: | 1.5 | B: | 10.25 |
| RQ: | 7.24 in | AG: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Output RPM: | 338.7 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 15.548 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Ratio: | 5:1 | Bore Code: | 24 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1445 |
| Model Code: | HMQ242 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

