How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | RQ: | 6.04 in |
| I: | 6.1 in | AK: | 4.5 |
| AE1: | 0.63 | F: | 5 |
| D: | 4.44 | B: | 10.25 |
| AJ: | 5.88 | T: | 1.5 |
| AD: | 7.53 | LQ: | 6.45 in |
| V: | 2.75 in | AE2: | 0.34 |
| BD: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| BE: | 0.38 in | G: | 2.5 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | HMQ242 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1445 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.625 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 15.548 | Output RPM: | 338.7 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

