How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | BD: | 5.88 |
| I: | 6.1 in | G: | 2.5 |
| T: | 1.625 | AD: | 7.53 |
| V: | 2.75 in | AG: | 8.5 |
| F: | 5 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| AE2: | 0.34 | BE: | 0.38 in |
| RQ: | 6.04 in | AJ: | 5.88 |
| AK: | 4.5 | AE1: | 0.63 |
| D: | 4.44 | C: | 11.38 in |
Technical Specifications
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 15.548 | Output Shaft Direction: | 2 |
| Output RPM: | 338.7 | Motor Frame Size: | 140TC |
| Model Code: | HMQ242 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1445 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Assembly: | HMQ-2 |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

