How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | AK: | 8.5 |
| BD: | 9 | AE1: | 0.63 |
| AG: | 8.5 | G: | 2.5 |
| BE1: | 0.5 in | F: | 5 |
| T: | 1.625 | Center Distance (in): | 4.25 in |
| B: | 10.25 | AE2: | 0.34 |
| BF: | 0.53 | LQ1: | 7.21 in |
| AJ: | 7.25 | AD: | 7.53 |
| V: | 2.75 in | C: | 11.38 in |
| D: | 4.44 | I: | 6.1 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Bore Code: | 26 |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1445 |
| Motor Frame Size: | 180TC | Output RPM: | 338.7 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | HMQ242 |
| Input HP @ 1750 RPM: | 15.548 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

