Grove Gear HMQ242-5-2-1.625-250TC-L4
Part #:HMQ242-5-2-1.625-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AE1: | 0.63 | BF: | 0.53 |
| T: | 1.625 | I: | 6.1 in |
| C: | 11.38 in | F: | 5 |
| AK: | 8.5 | G: | 2.5 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| B: | 10.25 | AD: | 7.53 |
| LQ1: | 7.77 in | AE2: | 0.34 |
| RQ: | 7.24 in | V: | 2.75 in |
| AJ: | 7.25 | AG: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 15.548 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1445 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-2 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Ratio: | 5:1 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output RPM: | 338.7 |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

