How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | D: | 4.44 |
| BF: | 0.53 | V: | 2.75 in |
| BE1: | 0.5 in | C: | 11.38 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AD: | 7.53 | B: | 10.25 |
| AJ: | 7.25 | AG: | 8.5 |
| BD: | 9 | AE2: | 0.34 |
| G: | 2.5 | AE1: | 0.63 |
| T: | 1.688 | AK: | 8.5 |
| RQ: | 6.68 in | I: | 6.1 in |
Technical Specifications
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 338.7 |
| Input Style: | C-Face Quill | Model Code: | HMQ242 |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 1445 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 15.548 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 5:1 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

