How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | LQ1: | 7.77 in |
| BD: | 9 | AJ: | 7.25 |
| AD: | 7.53 | C: | 11.38 in |
| T: | 1.688 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| BE1: | 0.5 in | V: | 2.75 in |
| AG: | 8.5 | I: | 6.1 in |
| G: | 2.5 | AE1: | 0.63 |
| D: | 4.44 | RQ: | 7.24 in |
| AE2: | 0.34 | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Model Code: | HMQ242 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1445 | Output RPM: | 338.7 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 15.548 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

