How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | G: | 2.5 |
| AK: | 8.5 | T: | 1.688 |
| BE1: | 0.5 in | AJ: | 7.25 |
| V: | 2.75 in | RQ: | 7.24 in |
| AD: | 7.53 | AG: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| LQ1: | 7.77 in | Center Distance (in): | 4.25 in |
| C: | 11.38 in | AE1: | 0.63 |
| AE2: | 0.34 | I: | 6.1 in |
| B: | 10.25 | D: | 4.44 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 15.548 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ242 | Input Bore (C Face): | 1.625 |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 1445 |
| Assembly: | HMQ-2 | Ratio: | 5:1 |
| Output Diameter (in): | 1.688 in | Output RPM: | 338.7 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

