How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| AE2: | 0.34 | G: | 2.5 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| C: | 11.38 in | AJ: | 5.88 |
| D: | 4.44 | AD: | 7.53 |
| RQ: | 6.04 in | AG: | 8.5 |
| V: | 2.75 in | AK: | 4.5 |
| B: | 10.25 | AE1: | 0.63 |
| F: | 5 | T: | 1.688 |
| BE: | 0.38 in | I: | 6.1 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 15.548 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1445 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ242 | Bore Code: | 27 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output RPM: | 338.7 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

