How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | BF: | 0.41 |
| G: | 2.5 | AK: | 4.5 |
| I: | 6.1 in | BD: | 5.88 |
| F: | 5 | D: | 4.44 |
| AE1: | 0.63 | LQ: | 6.45 in |
| AG: | 8.5 | AE2: | 0.34 |
| C: | 11.38 in | T: | 1.75 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| RQ: | 6.04 in | AJ: | 5.88 |
| V: | 2.75 in | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 338.7 | Product Type: | Right Angle |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1445 | Service Factor: | 1 |
| Bore Code: | 28 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | HMQ-2 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ242 | Input HP @ 1750 RPM: | 15.548 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

