How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BD: | 9 |
| AE1: | 0.63 | AD: | 7.53 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | D: | 4.44 |
| B: | 10.25 | RQ: | 6.68 in |
| G: | 2.5 | F: | 5 |
| AJ: | 7.25 | I: | 6.1 in |
| AK: | 8.5 | C: | 11.38 in |
| LQ1: | 7.21 in | AE2: | 0.34 |
| T: | 1.75 | BF: | 0.53 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.75 in |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 1445 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 15.548 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | HMQ242 | Output RPM: | 338.7 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

